SEW-EURODRIVE
DE
|
EN
|
FR
Home
Configuration
Further information
Help
Contact
Select your product!
The examples shown in this library and their characteristic architecture are decisive for the assignment to a category in accordance with EN ISO 13849-1.
The resulting maximum possible performance levels according to EN ISO 13849-1 depend on the following factors of the external components:
Structure (single channel or redundant)
Measures against common cause failure (CCF)
Diagnostics coverage (DCavg)
Mean time to failure of a channel (MTTF d)
MOVIDRIVE® B
MOVITRAC® B
MOVIAXIS®
MOVIFIT®