EN Français Deutsch
SEW-EURODRIVE
  • Home
  • Configuration
  • Help
  • Contact
 Optional inputsClose 
 
Company


Processor


Description


Create PDF
 
   
1. Device type
MOVIDRIVE® B
2. Safety requirement (EN ISO 13849-1)
PLr c
PLr d
PLr e
3. Safe brake system (SBS)
4. Safety function
5. Fieldbus communication
6. MOVISAFE® Safety modules
7. Motor
8. Option [brake]
9. Option [encoder]
10. Disconnection [motor]
11. Disconnection [brake]

Conceptual drawing

Processing
  • www.sew-eurodrive.com
  • Publication information
  • Terms of use
  • Data protection