1. Device type
2. Safety requirement (EN ISO 13849-1)
3. Safe brake system (SBS)
4. Safety function
5. Fieldbus communication
6. MOVISAFE® Safety modules
7. Motor
8. Option [brake]
9. Option [encoder]
10. Disconnection [motor]
11. Disconnection [brake]